IESNA:LM-63-2002
[TEST]P1197486
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1A-830-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3000K, 350mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 30.9 WATTS, 0.263 AMPS
[_THDi]6.356
[_PF]0.995
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3092
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
428.1 479.7 536.1 592.2 638.6 669.3 684.6 691.2 697.4 705.9
717.6 731.7 750 768.5 788.6 815.8 855 912.1 996.4 1113.4
1268.7 1473.6 1753 2099.8 2323.5 2269.4 2103.4 1875.1 1628.6 1394.8
1155.6 891.6 610.3 358.7 145.5 36.6 0
428.1 483.3 544.7 608.6 659.3 692.5 708.9 713.8 716.3 717.6
720.8 725.1 730.6 733 740.4 757 786.2 832.6 907.8 1018.4
1167.3 1375 1687.4 2146.7 2757.4 2951.6 2794.9 2608.9 2403.1 2188.9
1872.8 1463.4 1019.9 620.9 245.2 78.4 0
428.1 491.4 563.8 637.7 698.9 735.9 746.6 740 724.2 701.4
676.3 652.2 628.4 606.2 595.4 608.3 665 765.5 887.2 1001.1
1109.1 1235 1407.1 1655.3 2130.5 2699.6 2583.6 2307.7 2126.7 2002.7
1826.1 1570.7 1227.1 854.2 334 55 0
428.1 495.7 583.6 664.2 728.5 759.8 759.2 732.1 689.3 644.1
601.3 565.5 537.8 521.7 537.6 617.1 752.3 917.6 1092.1 1275.9
1477 1668.5 1851.2 2063.2 2376.5 2776.5 2854.3 2648.1 2416.8 2179.7
1898.1 1520 1072.3 519.1 203.2 22.8 0
428.1 502.3 587.9 672.7 738.3 769.8 756.4 708.7 648.4 600
557 522.7 498.2 492.7 538.9 661.4 843.3 1071.8 1353.7 1696.2
2071.7 2457.9 2843.8 3190.8 3585.1 3947.6 4039.5 3873.5 3557.2 3135.2
2580.4 1816.3 1178.8 651.8 314.4 36.4 0
428.1 502.7 589 672.7 736.2 764.3 750.6 704.2 644.3 590.7
547.6 514 491.8 495 559.4 703.8 912.1 1185.2 1532.2 1927.1
2329.7 2723.7 3120.1 3528.7 3990.7 4326.6 4345.5 4080.6 3618.8 3007.9
2369.3 1759.9 1150 669.1 265.2 33.4 0
428.1 502.7 586.8 667.6 725.7 752.3 749.1 719.1 672.9 622.2
577 543.4 520.2 518.2 568.9 695.9 882.1 1104.7 1364.7 1653.1
1941.3 2230.8 2509 2788.5 3171.5 3546.8 3647.1 3460.3 3142.7 2729.3
2267.7 1757.7 1323.8 788.3 299.3 26.4 0
428.1 496.9 575.3 648.8 702.1 729.3 738.1 733.2 712.9 682.5
648.6 616 587.9 572.8 586.8 655.6 780.7 941.9 1113.8 1273.1
1426.9 1562 1689.4 1867.4 2206.1 2546.3 2502.4 2213.6 1946.9 1711.1
1416.7 1064.6 714.2 347.4 97.6 11.9 0
428.1 496.7 566.8 631.4 678 704 718.9 728.5 733.4 734.9
732.3 725.1 716.1 706.3 704.8 722.1 774.9 867.4 996.9 1144.3
1313.2 1522.8 1799.7 2159.2 2537.1 2608.3 2212.5 1709.8 1257.6 915.7
718.7 525.1 380.9 224.1 62.4 2.6 0
428.1 485 544 598.3 638 661.8 679.5 694.8 709.1 727.2
746.8 766.4 791.3 815.2 847.6 895.9 965.6 1065 1215.6 1421
1671.9 1963.1 2309 2695.8 2834.5 2630.2 2147.3 1611.4 1088.3 784.9
567.9 378.9 228.1 52.6 1.3 0 0
428.1 483.7 539.1 586 621.8 643.5 659.5 676.1 691.8 710
732.1 756 785.6 817.9 858.4 916.1 995.8 1103.6 1245.9 1428
1663.8 1946.5 2208.5 2360.5 2331.6 2108.3 1694.7 1229.5 789 560.8
387 242.6 135 29.4 0 0 0
428.1 475.4 525.7 566.6 597.1 617.1 630.9 646 662 678.4
699.1 723.8 752.6 784.5 822.8 873.1 940.6 1029.9 1144.1 1302.7
1509.6 1708.1 1805.4 1772 1654.6 1457.8 1147.7 776.6 419.4 247.7
136.5 61.1 23.6 3 0 0 0
428.1 470.5 509.5 538.1 559.6 572.6 581.7 593.6 604.1 614.1
628.2 646.9 669.1 690.4 713.1 741 773.9 813.3 861.6 910
924.7 876.1 753.2 609 448.4 311.2 219.8 158.7 111.4 80.1
54.1 32.4 18.1 8.1 1.5 0 0
428.1 458.4 487.4 508.7 521 527.4 531.9 533.8 532.5 527.6
520.4 516.5 512.3 502.1 479.7 447.7 414.5 382.8 355.5 337
327.6 319.1 307.4 287.6 272.4 260.7 224.5 181.9 120.1 84.1
60.1 41.7 27.7 11.9 1.7 0 0
428.1 446.2 467.1 482.9 491.4 493.5 488.6 475.4 454.1 426.4
396.6 372.5 356.8 347.2 339.5 328.2 312.1 296.5 284.4 278
278 279.7 280.1 278.4 265.8 238.1 208.7 189.1 159.3 128
92.9 60.9 33.2 13 0.9 0 0
428.1 436.5 446.5 458 466.3 465.4 454.1 432.2 405.6 380.6
360 345.3 336.8 330.4 322.9 311.4 295.2 275.6 256.5 241.3
233.2 234.3 240.9 245.4 243.7 236.2 220 193.8 164.7 137.2
111.4 87.5 63.7 37.1 16 0 0
428.1 423.2 426.4 434.5 443.5 447.7 441.1 426.7 410.5 396
381.3 364.7 347.4 330.6 314.2 296.9 278 258 239 223.4
209.6 197.9 187.9 181.5 179.6 178.9 175.5 167.8 154.6 136.1
105 72 39.8 21.1 7.7 0 0
428.1 414.5 406.6 408.3 421.3 437.9 450.9 452 442.8 428.4
411.5 391.5 368.3 343.8 320.6 298.4 277.3 256.9 238.6 224.3
213.9 207 201.5 194.7 184.3 167.8 150.8 138.5 127.4 115
98.8 76.5 49.2 28.5 9.4 0 0
428.1 404.1 385.8 383 395.8 427.9 462.4 478.6 473.7 455.4
433.5 411.1 387.5 361.3 335.1 309.5 285.4 263.3 243.9 229
217.7 209.8 206.6 204.5 199.8 189.6 177.2 163.2 148.9 132.3
112 87.3 64.3 40.5 13.2 0 0
428.1 394.1 366.6 353 359.6 391.9 439.4 477.6 486.7 470.7
444.1 418.6 394.9 370.2 345.7 321.2 296.9 273.3 252.6 236.9
223.7 214.9 208.5 205.8 201.7 194.3 183.6 171.7 158.7 144.2
124.2 98.6 72.4 39.8 12.4 0.4 0
428.1 385.1 354.9 337 339.5 368.5 412.4 450.7 472.2 466.3
443.9 418.6 394.9 371.5 348.5 325.5 301.6 278.2 257.7 240.5
225.8 215.8 208.3 203.8 199.2 190.6 178.1 164.4 150.8 134.8
115 89 64.8 34.5 9.4 0 0
428.1 383.4 347.4 322.5 317.8 337 371.3 410.5 436.5 439
425.2 403.6 382.3 362.5 342.9 321.9 299.7 277.3 256.7 239
223.9 213 203.6 195.1 184.9 169.8 148.7 124.2 101.2 82.2
63.5 42.4 25.8 13 1.1 0 0
428.1 373 328.7 293.7 276.5 277.3 288.2 302.9 314.6 320.8
320.8 313.1 303.3 292.9 281.4 269.2 257.3 244.3 228.8 212.8
197.5 180 161.9 146.1 130.1 108.6 87.3 71.8 59.4 47.3
34.7 21.5 10 2.8 0 0 0
428.1 365.3 314.4 272 245.8 234.5 230.9 230.5 229.2 227.3
223.2 215.6 206.4 195.5 182.8 172.3 162.1 154.2 149.1 147
144.2 138.2 128.7 116.5 102 86.9 72.8 60.5 48.8 38.1
27.3 15.3 6.6 1.1 0 0 0
428.1 361.5 304.8 258.6 228.1 213 205.1 198.3 190.6 182.1
174.5 168.3 161.2 155.5 148.7 141.9 134.6 125.2 114.8 106.1
97.1 89 82 76.5 70.3 62.6 54.1 45.6 36.4 27.9
19 11.9 5.8 0.2 0 0 0
428.1 358.3 299.1 251.6 219.6 202.6 192.1 182.1 172.5 162.9
153.8 145.9 138.5 131 124.2 117.6 110.6 103.3 96.5 89.2
82.4 76.5 71.1 65.4 58.6 52.6 45.8 38.1 29.4 21.7
15.8 9.4 3.2 0 0 0 0
428.1 361.3 301 252.6 218.1 198.1 184.7 174.5 165.7 157.2
148.7 140.6 132.3 124.8 118 111.2 104.2 96.5 88.8 80.9
74.1 68.4 63.5 59.2 55 50.3 43.9 36.9 30.7 25.3
19.6 13.4 4.9 0 0 0 0
428.1 363 303.1 254.1 217.3 193 178.7 169.6 161.5 152.9
144.8 136.8 129.5 122.7 116.3 109.5 102.7 95 87.3 79.7
72.8 67.9 63.9 60.5 56.4 50.9 43.5 37.3 32.6 27.7
21.7 14.5 5.8 1.7 0 0 0
428.1 363 305.5 256 216.6 188.9 173.8 165.1 157 148.9
139.9 132.3 125.7 118.4 111.4 104.4 97.1 89.9 82.6 75.8
70.3 66.7 63.3 59.6 54.1 46.4 37.1 32.6 27.9 22.8
16.6 8.7 3.6 0.9 0 0 0
428.1 370.2 314.6 265 222 189.8 172.7 163.6 155.5 148.7
140.8 133.3 126.1 119.1 111.8 104.8 97.6 90.5 83.9 78
73.1 69.2 65.4 60.7 53.9 43 32.4 27.9 23.4 18.5
13.2 7.7 4 1.7 0.4 0 0
428.1 374.5 320.8 271.2 226.6 192.8 173.8 163.8 155.9 148.7
141.2 134 127 119.9 113.1 106.3 99.3 92.4 86.1 80.3
75.4 71.4 67.1 61.8 54.3 43 32 27.5 22.8 18.1
12.6 7.5 4.3 2.1 1.1 0 0
428.1 376.2 324.8 276.5 230.9 198.1 174.7 164.9 156.1 150
142.9 135.9 129.1 122.3 115.7 109.3 102.5 95.6 89.2 82.9
77.7 73.5 69 64.1 55 43.7 33.9 29.6 24.7 19.8
14.1 8.5 5.1 3.2 1.9 0.9 0
428.1 388.1 343.4 297.1 251.3 211.1 182.8 167 158.5 151.7
145.5 139.1 132.7 126.3 119.7 113.1 106.5 99.7 93.5 87.5
82.2 77.3 72.4 66.9 60.1 51.3 40.5 34.5 29.4 24.3
18.5 11.7 7.2 4.7 3.4 1.7 0
428.1 397 360.2 319.1 275.2 233.5 198.5 172.3 159.3 151.7
145.5 139.3 133.1 126.7 120.3 113.5 106.3 99.7 93.3 87.3
82.4 77.3 72 66 59.4 52.2 43.9 36.9 31.7 26.6
21.3 15.3 7.9 4.7 3 1.5 0
428.1 405.6 379.8 347.2 310.8 270.7 231.5 193.8 165.3 153.2
145.9 139.3 133.1 126.7 119.9 113.3 106.3 99.3 92.4 85.2
78.4 72 66 60.5 55.8 50.3 43.5 36.2 29.4 24.1
19.4 14.5 8.1 3.6 1.9 0.6 0
428.1 419.2 406.8 387.9 357.2 322.1 286.9 251.1 204.7 167.4
149.7 141.4 134.6 128 121.6 115 108.2 101.4 94.4 86.9
79.9 72.8 66.5 60.5 54.7 48.8 42.4 36.2 29.4 22.4
17.3 12.1 7.7 4 1.9 0.9 0
428.1 433.3 435.8 433.3 418.6 395.6 368.3 338 299.3 249.2
197.5 159.1 140.8 132.5 126.3 120.3 114 108.4 103.1 96.7
90.3 82.4 74.6 67.3 61.6 56 61.6 64.5 48.8 39
25.8 19 10.9 5.3 2.6 1.3 0
428.1 447.1 465.6 480.8 486.7 482 466.9 447.1 428.6 406.4
372.5 326.5 272.6 217.7 173.2 149.5 142.7 137.6 128.7 120.6
114.4 108.8 101 95.2 100.3 104.2 87.8 66.7 40.5 30.2
22.6 16.4 11.1 6.4 3.2 1.1 0
428.1 461.2 495.9 528.3 552.3 566.2 567 559.1 551.7 549.3
547.9 541.5 528.9 513.1 493.1 469.9 440.7 412.8 403 439.6
519.1 594.7 606 525.3 370.6 219.6 129.7 81.6 56.4 41.3
31.3 22.6 15.3 8.7 3.4 0.9 0
428.1 474.8 523.6 571.9 612.4 638.4 650.7 655 659.3 666.7
678.2 693.1 711 727.4 743.8 756.2 775.8 810.9 876.5 983.9
1123.2 1274.2 1421.6 1534.9 1548.1 1441.8 1237.8 967 675.2 422
245.2 145.9 83.1 31.3 9.6 0.4 0
428.1 479.7 536.1 592.2 638.6 669.3 684.6 691.2 697.4 705.9
717.6 731.7 750 768.5 788.6 815.8 855 912.1 996.4 1113.4
1268.7 1473.6 1753 2099.8 2323.5 2269.4 2103.4 1875.1 1628.6 1394.8
1155.6 891.6 610.3 358.7 145.5 36.6 0
